FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Suitable for wire mesh tray
-
Length
-
Profile shape
-
Hinging
-
Model
-
Load bearing capacity
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Model
-
Material thickness
-
Surface protection
-
Slit width
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Adjustable
-
With toothing
-
Snap-off
-
Thread size (metric)
-
Stainless steel, pickled
-
Paino
-
Width
-
Width
-
Height
-
Height
MP Bolagen
MP Mesh Trays
REF. MP-758R
1467275
1467275
Supp wire mesh yoke 300-400 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-767R
1467289
1467289
Supp wire mesh yoke 500-600 RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-904R
1467314
1467314
Ceiling brack pendant rail AR
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Mesh Trays
REF. MP-757E
1467271
1467271
Support yoke wire mesh tray EZ
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-910R
1467323
1467323
Pendant rail, 2000 mm
You can only compare 4 products, you must remove 1 to add this one