FILTERS
Clear all
Technical characteristics
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for distribution board installation
-
Interlockable
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_16-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.16
Load break switch rotary 3 x 16 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_20-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.20
Load break switch rotary 3 x 20 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_25-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.25
Load break switch rotary 3 x 25 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_32-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.32
Load break switch rotary 3 x 32 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_40-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.40
3635235
3635235
Load break switch rotary 3 x 40 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KS31_63-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KS31.63
3635236
3635236
Load break switch rotary 3 x 63 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KSM31_100-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KSM31.100
3635238
3635238
Load break switch rotary 3 x 100 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KSM31_125-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KSM31.125
3635239
3635239
Load break switch rotary 3 x 125 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KSM31_63-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KSM31.63
Load break switch rotary 3 x 63 A
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KSM31_80-WEB-R.jpg)
ENSTO
Ensto Compact Switches
REF. KSM31.80
Load break switch rotary 3 x 80 A
You can only compare 4 products, you must remove 1 to add this one