![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-162S2-WEB-R.jpg)
162S2 FE PG C2 200 mm
MP Cable Ladders Steel
MP Bolagen
162S2 FE PG C2 200 mm
REF. MP-162S2
1406831
EAN.
7394333022796
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 200-200 mm |
---|---|
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 3900 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |