Skip to main content
Logo print

Pendant rail 3000 mm S

MP Cable Ladders Steel MP Bolagen

Pendant rail 3000 mm S

REF. MP-910S 1467322 EAN. 7394333010755
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 3000 mm
Width 35 mm
Height 14 mm
Slit width 9 mm
Material thickness 2 mm
Profile shape U-profile
Model Singular profile
Type of perforation Back perforated
Hole width 9 mm
With toothing No
Snap-off No
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized
Layer thickness surface protection 20 µm
Weight 2.34 kg

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details