Skip to main content
Logo print

165S2 FE PG C2 500 mm

MP Cable Ladders Steel MP Bolagen

165S2 FE PG C2 500 mm

REF. MP-165S2 1406840 EAN. 7394333023052
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 500-500 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Tray mounting Screwable
Load bearing capacity 3700 N
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024