![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-166S2-WEB-R.jpg)
166S2 FE PG C2 600 mm
MP Cable Ladders Steel
MP Bolagen
166S2 FE PG C2 600 mm
REF. MP-166S2
1406843
EAN.
7394333023182
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 600-600 mm |
---|---|
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Tray mounting | Screwable |
---|---|
Load bearing capacity | 3700 N |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |