Acc. for distribution board Meter base plate M2
Ensto Pikku-Waltteri Mechanical Parts for Panels
ENSTO
Acc. for distribution board Meter base plate M2
REF. ELL52.01
3308175
EAN.
6410033081756
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 407 mm |
---|---|
Width | 208 mm |
Material | Steel |
Surface protection | Powder coating |
---|---|
Depth | 20 mm |
Colour | White |