Adapter Padlock adapter
Ensto Cubo N
ENSTO
Adapter Padlock adapter
REF. NPD3041
3441511
EAN.
6438100124854
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 50 mm |
Height | 60 mm |
Depth | 10 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
Documentation
1 document
Installation Guide
SELECT AN ACTION