Angle bracket 200 mm WH
MP Cable Ladders Steel
MP Bolagen
Angle bracket 200 mm WH
REF. MP-901V
1467310
EAN.
7394333021133
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 30 mm |
---|---|
Stainless steel, pickled | No |
Height | 51 mm |
Depth | 200 mm |
Surface protection | Untreated |
---|---|
Material | Steel |
RAL-number | 9010 |
Material quality | Other |