![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/030291-LEGRAND-1000.jpg)
ANGLE INT VAR 60X16/20 WHITE
DLPlus Mini-Trunking LG
Legrand
ANGLE INT VAR 60X16/20 WHITE
REF. LG-030291
1473221
EAN.
3245060302917
Allows the junction in interior angle of two pieces of the same section and avoid the cut of miter on the mini-trunking
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 60-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
RAL-number | 9003 |
---|---|
Degree of protection (IP) | Other |
With protective foil | No |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 34.9 mm |
Height | 63.2 mm |
Depth | 34.9 mm |
Storage temperature | -5-60 °C |
Documentation
1 document
Technical Sheet
1 document
Environmental profile
SELECT AN ACTION