Base for meter 260 x 560 x 1.5 mm
Ensto Cubo O
ENSTO
Base for meter 260 x 560 x 1.5 mm
REF. KWHP3060
3446801
EAN.
6418677173097
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 260 mm |
---|---|
Width | 560 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |