Base for meter 300 x 400 x 1.5 mm
Ensto Cubo O
ENSTO
Base for meter 300 x 400 x 1.5 mm
REF. KWHP3040
3444963
EAN.
6418677173110
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 260 mm |
---|---|
Width | 360 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |