Bracket SK-5V WH
Ensto Columns
ENSTO
Bracket SK-5V WH
REF. SK-5V
4603148
EAN.
6417081800292
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 245 mm |
---|---|
Width | 120 mm |
Height | 220 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION