Bussning Set of 4 OBI1, M3
Ensto Cubo O
ENSTO
Bussning Set of 4 OBI1, M3
REF. OBIA1.04
3444993
EAN.
6418677172335
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 4 mm |
Height | 5 mm |
Depth | 4 mm |
---|---|
Material | Metal |
Colour | Brass |