Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
MP Cable Ladders Steel
MP Bolagen
Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
REF. MP-153PZ4
1406814
EAN.
7394333047157
Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 56 mm |
Width | 300 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 9200 mm² |
---|---|
Suitable for circuit integrity | Yes |
Rung centre spacing | 250 mm |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized zinc-aluminium |
Colour | Stainless steel |
Weight | 2.35 kg/m |