Skip to main content
Logo print

Ladder splice

MP Cable Ladders Steel MP Bolagen

Ladder splice

REF. MP-107Z4 1406800 EAN. 7394333047560
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Longitudinal joint
Hinged joint horizontal Yes
Hinged joint vertical Yes
Type of connection Screw less connector
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Suitable for cable management system width 200 - 600 mm
Suitable for cable management system height 56 - 56 mm
Length 185 mm
Suitable for circuit integrity Yes
Material Steel
Stainless steel, pickled No
Surface protection Continuously galvanized zinc-aluminium