Cable tie bracket,
Cable Trunking Al Ductel
MP Bolagen
Cable tie bracket,
REF. MP-TBK1
1420648
EAN.
7394333402635
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 10.5 mm |
---|---|
Height | 9 mm |
Staple length | Fixed |
Material | Plastic |
Halogen free | Yes |
---|---|
Type of fastening | Snap on |
With potential equalization | No |
Suitable for circuit integrity | No |