Cable tray 370SV3 C2 500x45x3000
MP Cable Trays Steel
MP Bolagen
Cable tray 370SV3 C2 500x45x3000
REF. MP-370SV3
1406702
EAN.
6438100348069
Cable tray 370SV3 C2 500x45x3000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 500 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Working length | 3000 mm |
Useful cross section | 22500 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
Model | Without connector |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Black |
RAL-number | 9005 |
Weight | 5.95 kg/m |