Cantilever arm, 200 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm, 200 mm
REF. MP-172Z2
1467071
EAN.
7394333098579
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 40 mm |
Height | 85 mm |
Suitable for cable management system width | 120-200 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 2000 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |