Cantilever arm reinf 244 Z2
MP Cable Ladders Steel
MP Bolagen
Cantilever arm reinf 244 Z2
REF. MP-182Z2
1467079
EAN.
7394333099415
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 50 mm |
Height | 140 mm |
Suitable for cable management system width | 200-200 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 4500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |