Cantilever arm SF, 800 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm SF, 800 mm
REF. MP-6107-48
1414971
EAN.
7394333400341
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 871 mm |
---|---|
Width | 50 mm |
Height | 150 mm |
Suitable for cable management system width | 150-600 mm |
Model | Wall bracket |
---|---|
Suitable for circuit integrity | No |
Material | Steel |