Carriage bolt M8x20 mm, 10 pcs
MP Cable Ladders Steel
MP Bolagen
Carriage bolt M8x20 mm, 10 pcs
REF. MP-990E
1467773
EAN.
7394333157153
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Button head |
Thread size (metric) | 8 |
Length to bottom side head | 20 mm |
Thread length | 15 mm |
Full thread | No |
Screwing system | Other |
---|---|
Thread type | Metric |
Left-handed thread | No |
Head diameter | 20 mm |
Head height | 4.5 mm |
With nut | Yes |
Self-locking | No |