Casting box Casting box 590x370x120 KZnOL
Floor Boxes Elwo
ENSTO
Casting box Casting box 590x370x120 KZnOL
REF. TFB-ELWV593712
1414703
EAN.
6438269319405
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting opening | Rectangular |
---|---|
Width | 370 mm |
Length | 590 mm |
Material side wall/bottom duct | Steel |
---|---|
Material cover | Steel |