Casting box TFB-ELWV37378
Floor Boxes Elwo
ENSTO
Casting box TFB-ELWV37378
REF. TFB-ELWV37378
1404584
EAN.
6438100356279
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 370 mm |
---|---|
Min. height finishing layer | 80 mm |
Depth | 370 mm |
Width | 370 mm |
Height | 80 mm |
---|---|
Built-in opening for built-in unit | Square |
Material side wall | Steel |
Bottom plate | Yes |