Ceiling brack pendant rail AR
MP Cable Ladders Steel
MP Bolagen
Ceiling brack pendant rail AR
REF. MP-904R
1467314
EAN.
7394333018393
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 102 mm |
---|---|
Height | 100 mm |
Thread size (metric) | 8 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |