Pendant rail, 2000 mm
MP Cable Ladders Steel
MP BOLAGEN
Pendant rail, 2000 mm
REF. MP-910R
1467323
EAN.
7394333020907
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2000 mm |
---|---|
Width | 35 mm |
Height | 14 mm |
Slit width | 9 mm |
Material thickness | 2 mm |
Profile shape | U-profile |
Model | Singular profile |
Type of perforation | Back perforated |
---|---|
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Rustproof and acidproof steel |
Paino | 1.55 kg |