Ceiling brack pendant rail EZ
MP Cable Ladders Steel
MP Bolagen
Ceiling brack pendant rail EZ
REF. MP-904S
1467315
EAN.
7394333012247
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 102 mm |
---|---|
Height | 100 mm |
Thread size (metric) | 8 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |