Ceiling brack pendant rail WH
MP Cable Ladders Steel
MP BOLAGEN
Ceiling brack pendant rail WH
REF. MP-904V
1467316
EAN.
7394333012407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 102 mm |
---|---|
Height | 100 mm |
Thread size (metric) | 8 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |
Colour | White |
RAL-number | 9010 |