Ceiling brack threaded rod RF
MP Cable Ladders Steel
MP Bolagen
Ceiling brack threaded rod RF
REF. MP-760R
1467281
EAN.
7394333121901
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 35 mm |
---|---|
Width | 30 mm |
Height | 50 mm |
Thread size (metric) | 10 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |