![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-230Z-WEB-R.jpg)
Ceiling bracket anchor rail FZ
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket anchor rail FZ
REF. MP-230Z
1467094
EAN.
7394333039923
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 100 mm |
---|---|
Width | 48 mm |
Height | 104 mm |
Model | Ceiling bracket |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |