Ceiling bracket Ceiling support rail NLP17 35
Cable Ladders Systemal
ENSTO
Ceiling bracket Ceiling support rail NLP17 35
REF. SYS-NLP17
1440123
EAN.
6438269326786
Ceiling bracket Ceiling support rail NLP17 35
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 35 mm |
Height | 20 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |