![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-150S-WEB-R.jpg)
Ceiling bracket EZ
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket EZ
REF. MP-150S
1467422
EAN.
7394333015385
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 140 mm |
---|---|
Height | 120 mm |
Thread size (metric) | 8 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |