Ceiling bracket FZ
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket FZ
REF. MP-150Z
1467038
EAN.
7394333011981
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 140 mm |
---|---|
Height | 120 mm |
Thread size (metric) | 8 |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |