Ceiling bracket RF,
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket RF,
REF. MP-8082-33
1414988
EAN.
7394333400990
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 135 mm |
---|---|
Height | 103 mm |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |