Skip to main content
Logo print

Ceiling bracket SF,

MP Cable Ladders Steel MP Bolagen

Ceiling bracket SF,

REF. MP-8082-48 1414989 EAN. 7394333401003
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 135 mm
Height 103 mm
Model Ceiling bracket
Hinging No
Adjustable Yes
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled Yes
Material quality Rustproof and acidproof steel

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024