Ceiling bracket XYRV2355 Support
Luminaire Rails Systemal
ENSTO
Ceiling bracket XYRV2355 Support
REF. SYS-XYRV2355
1441215
EAN.
6438269328032
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 130 mm |
---|---|
Width | 21 mm |
Height | 5 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |