Ceiling clamp AVD370 recessed mounting faste
Ensto AVD370
ENSTO
Ceiling clamp AVD370 recessed mounting faste
REF. AVL370
4117112
EAN.
6418677623523
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 350 mm |
---|---|
Width | 20 mm |
Height | 33 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION