Ceiling clamp XYRV451 SYSTEMAL
Luminaire Rails Systemal
ENSTO
Ceiling clamp XYRV451 SYSTEMAL
REF. SYS-XYRV451
1440884
EAN.
6438269327936
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 60 mm |
---|---|
Width | 30 mm |
Height | 35 mm |
Model | Other |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |
RAL-number | 0 |