Ceiling pendant 47/26 505 RF
MP Cable Ladders Steel
MP BOLAGEN
Ceiling pendant 47/26 505 RF
REF. MP-6402-33
1468410
EAN.
7394333401058
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 505 mm |
---|---|
Profile width | 47 mm |
Profile height | 26 mm |
Model | C-profile |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Stainless steel 304 (V2A) |
Weight | 1.3 kg |