Ceiling pendant MP-FDV 3000 FZ
MP Cable Ladders Steel
MP Bolagen
Ceiling pendant MP-FDV 3000 FZ
REF. MP-988Z
1467379
EAN.
7394333032931
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Profile width | 41 mm |
Profile height | 41 mm |
Model | C-profile double-sided |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |
Weight | 17.84 kg |