Contact protection accessory Incl. M5 bolt
Ensto Cubo O
ENSTO
Contact protection accessory Incl. M5 bolt
REF. OEL1
3444975
EAN.
6418677164798
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adapter kit |
---|---|
Spare part | Yes |
Material | Other |
Height | 19 mm |
---|---|
Depth | 14 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION