Contact protection accessory With 14.5 mm profile, 65,5 mm
Ensto Cubo O
ENSTO
Contact protection accessory With 14.5 mm profile, 65,5 mm
REF. PPH787
3446808
EAN.
6418677173554
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Steel |
---|---|
Height | 65.5 mm |