Contact protection Closed, 386 x 586 x 2 mm
Ensto Cubo O
ENSTO
Contact protection Closed, 386 x 586 x 2 mm
REF. OFP46
3446026
EAN.
6418677182815
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building width | 400 mm |
---|---|
Suitable for enclosure building height | 600 mm |
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
---|---|
RAL-number | 7035 |
Label space/information surface | No |