Control accessory AMJK2 SPRING BRACKET PAIR
Ensto Monix
ENSTO
Control accessory AMJK2 SPRING BRACKET PAIR
REF. AMJK2
4364172
EAN.
6418584168445
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Stainless steel |
Material | Steel |
Length | 20 mm |
---|---|
Width | 70 mm |
Height | 15 mm |
Documentation
SELECT AN ACTION