Corner piece XYRV2454M SYSTEMAL
Luminaire Rails Systemal
ENSTO
Corner piece XYRV2454M SYSTEMAL
REF. SYS-XYRV2454M
1441233
EAN.
6438269328155
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Joint clip bar |
---|---|
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 66-120 mm |
Suitable for cable management system height | 44-44 mm |
---|---|
Material | Aluminium |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |