Counter nut, plastic H/ø 6/30 mm, Pg16
Ensto Cubo Trading
ENSTO
Counter nut, plastic H/ø 6/30 mm, Pg16
REF. PMR444.16
1726016
EAN.
6418677170973
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 16 |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
---|---|
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Grey |