Cover 3 m, 120 mm
MP Mesh Trays
MP Bolagen
Cover 3 m, 120 mm
REF. MP-421S
1467143
EAN.
7394333107103
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 120 mm |
---|---|
Material thickness | 0.6 mm |
Suitable for cable tray | No |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 3000 mm |
---|---|
Type of fastening | Overlay |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |