![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-410Z4-WEB-R.jpg)
Cover 75 mm, 3 m Z4
MP Luminaire Rail Steel
MP Bolagen
Cover 75 mm, 3 m Z4
REF. MP-410Z4
1406821
EAN.
7394333108902
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 75 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 3000 mm |
---|---|
Type of fastening | Overlay |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |