Cover plug Cover plug
Ensto Cubo D
ENSTO
Cover plug Cover plug
REF. DCP1
3443933
EAN.
6418677151149
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner set |
---|---|
Width | 31 mm |
Height | 43 mm |
Depth | 7.7 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Autocad 3D
SELECT AN ACTION