Cover plug H/ø 12/39 mm
Ensto Cubo Trading
ENSTO
Cover plug H/ø 12/39 mm
REF. PT34.29
EAN.
6418677168673
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 29 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Shock resistant | No |
---|---|
Colour | Brass |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Pressure-compensating | No |